ZHCSB29I September 2009 – October 2019 DS90UR905Q-Q1 , DS90UR906Q-Q1
PRODUCTION DATA.
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | ±8000 | V | |
Charged-device model (CDM), per AEC Q100-011 | ±1000 | ||||
Machine Model (MM) | ±250 | ||||
ISO10605(2) | Air Discharge (DOUT+, DOUT−) | ≥±30000 | |||
Contact Discharge (DOUT+, DOUT−) | ≥±10000 | ||||
Air Discharge (RIN+, RIN−) | ≥±30000 | ||||
Contact Discharge (RIN+, RIN−) | ≥±10000 | ||||
ISO10605(3) | Air Discharge (DOUT+, DOUT−) | ≥±15000 | |||
Contact Discharge (DOUT+, DOUT−) | ≥±10000 | ||||
Air Discharge (RIN+, RIN−) | ≥±15000 | ||||
Contact Discharge (RIN+, RIN−) | ≥±10000 | ||||
IEC 61000-4-2(3) | Air Discharge (DOUT+, DOUT−) | ≥±25000 | |||
Contact Discharge (DOUT+, DOUT−) | ≥±8000 | ||||
Air Discharge (RIN+, RIN−) | ≥±25000 | ||||
Contact Discharge (RIN+, RIN−) | ≥±8000 |