ZHCSB29I September 2009 – October 2019 DS90UR905Q-Q1 , DS90UR906Q-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | PIN / FREQ | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
3.3 V I/O LVCMOS DC SPECIFICATIONS – VDDIO = 3.0 to 3.6 V | |||||||
VIH | High-level input voltage | PDB, BISTEN | 2.2 | VDDIO | V | ||
VIL | Low-level input voltage | GND | 0.8 | V | |||
IIN | Input current | VIN = 0 V or VDDIO | −15 | ±1 | 15 | μA | |
VOH | High-level output voltage | IOH = −2 mA, OS_PCLK/DATA = L | R[7:0], G[7:0], B[7:0], HS,VS, DE, PCLK, LOCK, PASS | 2.4 | VDDIO | V | |
VOL | Low-level output voltage | IOL = +2 mA, OS_PCLK/DATA = L | R[7:0], G[7:0], B[7:0], HS, VS, DE,PCLK, LOCK, PASS | GND | 0.4 | V | |
IOS | Output short circuit current | VDDIO = 3.3 V
VOUT = 0 V, OS_PCLK/DATA = L/H |
PCLK | 36 | mA | ||
Output short circuit current | VDDIO = 3.3 V
VOUT = 0 V, OS_PCLK/DATA = L/H |
Deserializer Outputs | 37 | mA | |||
IOZ | TRI-STATE output current | PDB = 0 V, OSS_SEL = 0 V, VOUT = H | Outputs | −15 | 15 | µA | |
1.8 V I/O LVCMOS DC SPECIFICATIONS – VDDIO = 1.71 to 1.89 V | |||||||
VIH | High-level input voltage | PDB, BISTEN | 1.235 | VDDIO | V | ||
VIL | Low-level input voltage | GND | 0.595 | V | |||
IIN | Input current | VIN = 0 V or VDDIO | −15 | ±1 | 15 | μA | |
VOH | High-level output voltage | IOH = −2 mA, OS_PCLK/DATA = L/H | R[7:0], G[7:0], B[7:0], HS, VS, DE, PCLK, LOCK, PASS | VDDIO − 0.45 | VDDIO | V | |
VOL | Low-level output voltage | IOL = +2 mA, OS_PCLK/DATA = L/H | GND | 0.45 | V | ||
IOS | Output short circuit current | VDDIO = 1.8 V
VOUT = 0 V, OS_PCLK/DATA = L/H |
PCLK | 18 | mA | ||
VDDIO = 1.8 V
VOUT = 0 V, OS_PCLK/DATA = L/H |
DATA | 18 | mA | ||||
IOZ | TRI-STATE output current | PDB = 0 V, OSS_SEL = 0 V, VOUT = 0 V or VDDIO | Outputs | –15 | 15 | µA | |
LVDS RECEIVER DC SPECIFICATIONS | |||||||
VTH | Differential input threshold high voltage | VCM = +1.2 V (Internal VBIAS) | RIN+, RIN- | 50 | mV | ||
VTL | Differential input threshold low voltage | –50 | mV | ||||
VCM | Common-mode voltage, internal VBIAS | 1.2 | V | ||||
IIN | Input current | VIN = 0 V or VDDIO | –15 | 15 | µA | ||
RT | Internal termination resistor | RIN+, RIN- | 80 | 100 | 120 | Ω | |
CMLOUTP/N DRIVER OUTPUT DC SPECIFICATIONS – EQ TEST PORT | |||||||
VOD | Differential output voltage | RL = 100 Ω | CMLOUTP, CMLOUTN | 542 | mV | ||
VOS | Offset voltage
Single-ended |
RL = 100 Ω | 1.4 | V | |||
RT | Internal termination resistor | CMLOUTP, CMLOUTN | 80 | 100 | 120 | Ω | |
SUPPLY CURRENT | |||||||
IDD1 | Deserializer
supply current (includes load current) |
Checker Board Pattern, OS_PCLK/DATA = H,
EQ = 001, SSCG=ON CMLOUTP/N = enabled CL = 4 pF, Figure 9 |
All VDD pins | 93 | 110 | mA | |
IDDIO1 | VDDIO | 33 | 45 | mA | |||
62 | 75 | mA | |||||
IDDZ | Deserializer supply current power down | PDB = 0 V, All other LVCMOS Inputs = 0 V | All VDD pins | 40 | 3000 | µA | |
IDDIOZ | VDDIO | 5 | 50 | µA | |||
10 | 100 | µA |