ZHCSB29I September 2009 – October 2019 DS90UR905Q-Q1 , DS90UR906Q-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | PIN / FREQ | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
LVCMOS INPUT DC SPECIFICATIONS | ||||||||
VIH | High-level input voltage | VDDIO = 3.0 to 3.6 V | R[7:0],
G[7:0], B[7:0], HS, VS, DE, PCLK, PDB, VODSEL, RFB, CONFIG[1:0],BISTEN |
2.2 | VDDIO | V | ||
VDDIO = 1.71 to 1.89 V | 0.65 ×
VDDIO |
VDDIO | V | |||||
VIL | Low-level input voltage | VDDIO = 3.0 to 3.6 V | GND | 0.8 | V | |||
VDDIO = 1.71 to 1.89 V | GND | 0.35 ×
VDDIO |
V | |||||
IIN | Input current | VIN = 0 V or VDDIO | VDDIO = 3.0
to 3.6 V |
–15 | ±1 | +15 | μA | |
VDDIO = 1.7
to 1.89 V |
–15 | ±1 | +15 | μA | ||||
LVDS DRIVER DC SPECIFICATIONS | ||||||||
VOD | Differential output voltage | RL = 100 Ω,
De-emph = disabled, Figure 2 |
VODSEL = 0 | DOUT+, DOUT– | ±205 | ±280 | ±355 | mV |
VODSEL = 1 | ±320 | ±420 | ±520 | |||||
VODp-p | Differential output voltage
(DOUT+) – (DOUT-) |
VODSEL = 0 | DOUT+, DOUT– | 560 | mVp-p | |||
VODSEL = 1 | 840 | |||||||
ΔVOD | Output voltage unbalance | RL = 100 Ω, De-emph = disabled, VODSEL = L | DOUT+, DOUT– | 1 | 50 | mV | ||
VOS | Offset voltage – single-ended
at TP A and B, Figure 1 |
RL = 100 Ω,
De-emph = disabled |
VODSEL = 0 | 1.65 | V | |||
VODSEL = 1 | 1.575 | |||||||
ΔVOS | Offset voltage unbalance
Single-ended at TP A and B, Figure 1 |
RL = 100 Ω, De-emph = disabled | DOUT+, DOUT– | 1 | mV | |||
IOS | Output short circuit current | DOUT± = 0 V,
De-emph = disabled |
VODSEL = 0 | –36 | mA | |||
RT | Internal termination resistor | 80 | 100 | 120 | Ω | |||
SUPPLY CURRENT | ||||||||
IDDT1 | Serializer
supply current (includes load current) RL = 100 Ω, f = 65 MHz |
Checker Board Pattern,
De-emph = 3 KΩ VODSEL = H, Figure 9 |
VDD = 1.89 V | All VDD pins | 75 | 85 | mA | |
VDDIO = 1.89 V | VDDIO | 3 | 5 | |||||
IDDIOT1 | VDDIO = 3.6 V | 11 | 15 | |||||
IDDT2 | Checker Board Pattern,
De-emph = 6 KΩ, VODSEL = L, Figure 9 |
VDD = 1.89 V | All VDD pins | 65 | 75 | mA | ||
VDDIO = 1.89 V | VDDIO | 3 | 5 | |||||
IDDIOT2 | VDDIO = 3.6 V | 11 | 15 | |||||
IDDZ | Serializer
cupply current power down |
PDB = 0 V , (All other LVCMOS Inputs = 0 V) | VDD = 1.89 V | All VDD pins | 40 | 1000 | μA | |
VDDIO = 1.89 V | VDDIO | 5 | 10 | |||||
IDDIOZ | VDDIO = 3.6 V | 10 | 20 |