ZHCSNT9K July 2008 – March 2021 DRV8800 , DRV8801
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IBB | Motor supply current | fPWM < 50 kHz | 6 | mA | ||
| Charge pump on, Outputs disabled | 3.2 | |||||
| Sleep mode | 10 | μA | ||||
| VIH | PHASE, ENABLE, MODE input voltage | 2 | V | |||
| VIL | 0.8 | |||||
| VIH | nSLEEP input voltage | 2.7 | V | |||
| VIL | 0.8 | |||||
| IIH | PHASE, MODE input current | VIN = 2 V | <1.0 | 20 | μA | |
| IIL | VIN = 0.8 V | –20 | ≤–2.0 | 20 | ||
| IIH | ENABLE input current | VIN = 2 V | 40 | 100 | μA | |
| IIL | VIN = 0.8 V | 16 | 40 | |||
| IIH | nSLEEP input current | VIN = 2.7 V | 27 | 50 | μA | |
| IIL | VIN = 0.8 V | <1 | 10 | |||
| VOL | nFAULT output voltage | Isink = 1 mA | 0.4 | V | ||
| VBBNFR | VBB nFAULT release | 8 V < VBB < 40 V | 12 | 13.8 | V | |
| VIHys | Input hysteresis, except nSLEEP | 100 | 500 | 800 | mV | |
| rDS(on) | Output ON-resistance | Source driver, IOUT = –2.8 A, TJ = 25°C | 0.48 | Ω | ||
| Source driver, IOUT = –2.8 A, TJ = 125°C | 0.74 | 0.85 | ||||
| Sink driver, IOUT = 2.8 A, TJ = 25°C | 0.35 | |||||
| Sink driver, IOUT = 2.8 A, TJ = 125°C | 0.52 | 0.7 | ||||
| VTRP | RSENSE voltage trip | SENSE connected to ground through a 0.2-Ω resistor | 500 | mV | ||
| Vf | Body diode forward voltage | Source diode, If = –2.8 A | 1.4 | V | ||
| Sink diode, If = 2.8 A | 1.4 | |||||
| tpd | Propagation delay time | PWM, Change to source or sink ON | 600 | ns | ||
| PWM, Change to source or sink OFF | 100 | |||||
| tCOD | Crossover delay | 500 | ns | |||
| DAGain | Differential AMP gain | Sense = 0.1 V to 0.4 V | 5 | V/V | ||
| PROTECTION CIRCUITRY | ||||||
| VUV | UVLO threshold | VBB increasing | 6.5 | 7.5 | V | |
| IOCP | Overcurrent threshold | 3 | A | |||
| tDEG | Overcurrent deglitch time | 3 | µs | |||
| tOCP | Overcurrent retry time | 1.2 | ms | |||
| TJW | Thermal warning temperature | Temperature increasing(1) | 160 | °C | ||
| TJTSD | Thermal shutdown temperature | Temperature increasing(2) | 175 | °C | ||