ZHCSNT9K July 2008 – March 2021 DRV8800 , DRV8801
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VBB | Load supply voltage(2) | –0.3 | 40 | V |
| VCP and CP2 | Charge Pump Voltage | –0.3 | VBB+17V | V |
| Output current | –2.8 | 2.8 | A | |
| VSense | Sense voltage | –500 | 500 | mV |
| VBB to OUTx | 36 | V | ||
| OUTx to SENSE | 36 | V | ||
| VDD | PHASE, ENABLE, MODE, MODE1, MODE2, nSLEEP and nFAULT(2) | –0.3 | 7 | V |
| Continuous total power dissipation | See GUID-E68978B3-259E-4B46-BC5B-A59105984BF9.html#GUID-E68978B3-259E-4B46-BC5B-A59105984BF9 | |||
| TA | Operating free-air temperature | –40 | 85 | °C |
| TJ | Maximum junction temperature | 150 | °C | |
| Tstg | Storage temperature | –40 | 125 | °C |