ZHCSR67 July 2020 DRV8353M
PRODUCTION DATA
The driver configuration register is shown in Figure 13-38 and described in Table 13-19.
Register access type: Read/Write
| 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | CAL _MODE | |||||||||
| R/W-000 0000 000b | R/W-0b | |||||||||
| Bit | Field | Type | Default | Description |
|---|---|---|---|---|
| 10-1 | Reserved | R/W | 000 0000 000b | Reserved |
| 0 | CAL_MODE | R/W | 0b | 0b = Amplifier calibration operates in manual mode 1b = Amplifier calibration uses internal auto calibration routine |