ZHCSQZ4A July 2022 – October 2022 DRV8300U
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Gate driver regulator pin voltage | GVDD | -0.3 | 21.5 | V |
Bootstrap pin voltage | BSTx | -0.3 | 125 | V |
Bootstrap pin voltage | BSTx with respect to SHx | -0.3 | 21.5 | V |
Logic pin voltage | INHx, INLx, MODE, DT | -0.3 | VGVDD+0.3 | V |
High-side gate drive pin voltage | GHx | -22 | 125 | V |
High-side gate drive pin voltage | GHx with respect to SHx | -0.3 | 22 | V |
Transient 500-ns high-side gate drive pin voltage | GHx with respect to SHx | -5 | 22 | V |
Low-side gate drive pin voltage | GLx | -0.3 | VGVDD+0.3 | V |
Transient 500-ns low-side gate drive pin voltage | GLx | -5 | VGVDD+0.3 | V |
High-side source pin voltage | SHx | -22 | 110 | V |
Ambient temperature, TA | –40 | 125 | °C | |
Junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |