ZHCSQZ4A July 2022 – October 2022 DRV8300U
PRODUCTION DATA
The DRV8300U has flexibility of accepting different kind of inputs on INLx. In the devices with MODE pin (QFN package), the DRV8300U provides option of configuring the GLx outputs to be inverted or non-inverted compared to polarity of signal on INLx pins. When the MODE pin is left floating, the INLx is configured to be in non-inverting mode and GLx output is in phase with respect to INLx (see Figure 8-3), whereas when the MODE pin is connected to GVDD, GLx output is out of phase with respect to INLx (see Figure 8-4). In devices without MODE pin (TSSOP package device), there are different device option available for inverting and non inverting inputs (see Section 5).