ZHCSPF5 April 2022 DRV8300-Q1
PRODUCTION DATA
The DRV8300-Q1 is a gate driver for three-phase motor drive applications. These devices decrease system component count, saves PCB space and cost by integrating three independent half-bridge gate drivers and optional bootstrap diodes.
DRV8300-Q1 supports external N-channel high-side and low-side power MOSFETs and can drive 750-mA source, 1.5-A sink peak currents with total combined 30-mA average output current. The DRV8300-Q1 is available in 0.65-mm pitch TSSOP surface-mount packages. The TSSOP body size is 6.5 × 4.4 mm (0.65-mm pin pitch) for the 20-pin package.