ZHCSPF5 April 2022 DRV8300-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VGVDD | Power supply voltage | GVDD | 5 | 20 | V | |
| VSHx | High-side source pin voltage | SHx | -2 | 85 | V | |
| VSHx | Transient 2µs high-side source pin voltage | SHx | -22 | 85 | V | |
| VBST | Bootstrap pin voltage | BSTx | 5 | 105 | V | |
| VBST | Bootstrap pin voltage | BSTx with respect to SHx | 5 | 20 | V | |
| VIN | Logic input voltage | INHx, INLx, MODE, DT | 0 | GVDD | V | |
| fPWM | PWM frequency | INHx, INLx | 0 | 200 | kHz | |
| VSHSL | Slew rate on SHx pin | 2 | V/ns | |||
| CBOOT(1) | Capacitor between BSTx and SHx | 1 | µF | |||
| TA | Operating ambient temperature | –40 | 125 | °C | ||
| TJ | Operating junction temperature | –40 | 150 | °C | ||