ZHCSJ02A november 2018 – august 2020 DRV5057
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| DL | Linear duty cycle range | 8 | 92 | %D(1) | |||
| DCL | Clamped-low duty cycle | B(1) < –250 mT | 5.3 | 6 | 6.7 | %D | |
| DCH | Clamped-high duty cycle | B > 250 mT | 93.3 | 94 | 94.7 | ||
| DQ | Quiescent duty cycle(2) | B = 0 mT, TA = 25°C, VCC = 3.3 V or 5 V | 46 | 50 | 54 | %D | |
| VQΔL | Quiescent duty cycle lifetime drift | High-temperature operating stress for 1000 hours | < 0.5 | % | |||
| S | Sensitivity(5) | VCC = 5 V, TA = 25°C | DRV5057A1/Z1 | 1.88 | 2 | 2.12 | %D/mT |
| DRV5057A2/Z2 | 0.94 | 1 | 1.06 | ||||
| DRV5057A3/Z3 | 0.47 | 0.5 | 0.53 | ||||
| DRV5057A4/Z4 | 0.23 | 0.25 | 0.27 | ||||
| VCC = 3.3 V, TA = 25°C | DRV5057A1/Z1 | 1.13 | 1.2 | 1.27 | |||
| DRV5057A2/Z2 | 0.56 | 0.6 | 0.64 | ||||
| DRV5057A3/Z3 | 0.28 | 0.3 | 0.32 | ||||
| DRV5057A4/Z4 | 0.138 | 0.15 | 0.162 | ||||
| BL | Linear magnetic flux density sensing range(2)(3)(5) | VCC = 5 V, TA = 25°C | DRV5057A1/Z1 | ±21 | mT | ||
| DRV5057A2/Z2 | ±42 | ||||||
| DRV5057A3/Z3 | ±84 | ||||||
| DRV5057A4/Z4 | ±168 | ||||||
| STC | Sensitivity temperature compensation for magnets(4) | DRV5057A1, DRV5057A2, DRV5057A3, DRV5057A4 | 0.12 | %/°C | |||
| STCz | Sensitivity temperature compensation for magnets(4) (5) | DRV5057Z1, DRV5057Z2, DRV5057Z3, DRV5057Z4 | 0 | %/°C | |||
| SLE | Sensitivity linearity error(2) | Output duty cycle is within DL | ±1 | % | |||
| RSE | Sensitivity error over operating VCC range | Output duty cycle is within DL | ±1 | % | |||
| SΔL | Quiescent error over operating VCC range | < 0.5 | % | ||||