ZHCSJ02A november 2018 – august 2020 DRV5057
PRODUCTION DATA
The Hall element is sensitive to magnetic fields that are perpendicular to the top of the package. Therefore, to correctly detect the magnetic field, make sure to use the correct magnet orientation for the sensor. Figure 8-9 shows correct and incorrect orientation.
Figure 8-9 Correct and Incorrect Magnet Orientation