ZHCSP55A October 2019 – October 2021 DRV10982-Q1
PRODUCTION DATA
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
DRV10982SQPWPRQ1 | HTSSOP | PWP | 24 | 2000 | 330.0 | 16.4 | 6.95 | 8.3 | 1.6 | 8.0 | 16.0 | Q1 |
DRV10982QPWPRQ1 | HTSSOP | PWP | 24 | 2000 | 330.0 | 16.4 | 6.95 | 8.3 | 1.6 | 8.0 | 16.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
DRV10982SQPWPRQ1 | HTSSOP | PWP | 24 | 2000 | 350.0 | 350.0 | 43.0 |
DRV10982QPWPRQ1 | HTSSOP | PWP | 24 | 2000 | 350.0 | 350.0 | 43.0 |