ZHCSP55A October 2019 – October 2021 DRV10982-Q1
PRODUCTION DATA
For any given motor, the integrated value of BEMF during half of an electronic cycle is a constant, Ktc (see Section 8.4.8.3 ).
The integration of the motor BEMF is processed periodically (updated every electrical cycle) while the motor is spinning. The result is stored in register MotorKt.
The relationship is shown in Equation 12.