ZHCSP55A October 2019 – October 2021 DRV10982-Q1
PRODUCTION DATA
In closed loop operation, the DRV10982-Q1 device continuously samples the current in the U phase of the motor and uses this information to estimate the BEMF voltage that is present. The drive state of the motor is controlled based on the estimated BEMF voltage.