ZHCSHA0E January 2018 – March 2021 DRV10974
PRODUCTION DATA
To achieve the best efficiency, the drive state of the motor must be controlled such that the current is aligned with the BEMF voltage of the motor. #SLVSDN21003 illustrates the operation when the drive angle has been optimized. For complete flexibility, the DRV10974 device offers a wide range of fixed lead times. The options for lead time are controlled by a resistor on the ADV pin. The values available are shown in Table 7-4.
Figure 7-15 Drive Angle Adjustment| RADV [kΩ]#SLVSDN21012 | LEAD TIME [µs] |
|---|---|
| 10.7 | 10 |
| 14.3 | 25 |
| 17.8 | 50 |
| 22.1 | 100 |
| 28 | 150 |
| 34 | 200 |
| 41.2 | 250 |
| 49.9 | 300 |
| 59 | 400 |
| 71.5 | 500 |
| 86.6 | 600 |
| 105 | 700 |
| 124 | 800 |
| 150 | 900 |
| 182 | 1000 |