SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
| NO. | PARAMETER | DESCRIPTION | SPEED | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| 1 | tc(TXC) | Cycle time, rgmiin_txc | 10 Mbps | 360 | 440 | ns |
| 100 Mbps | 36 | 44 | ns | |||
| 1000 Mbps | 7.2 | 8.8 | ns | |||
| 2 | tw(TXCH) | Pulse duration, rgmiin_txc high | 10 Mbps | 160 | 240 | ns |
| 100 Mbps | 16 | 24 | ns | |||
| 1000 Mbps | 3.6 | 4.4 | ns | |||
| 3 | tw(TXCL) | Pulse duration, rgmiin_txc low | 10 Mbps | 160 | 240 | ns |
| 100 Mbps | 16 | 24 | ns | |||
| 1000 Mbps | 3.6 | 4.4 | ns | |||
| 4 | tt(TXC) | Transition time, rgmiin_txc | 10 Mbps | 0.75 | ns | |
| 100 Mbps | 0.75 | ns | ||||
| 1000 Mbps | 0.75 | ns |