SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
Many signals are available on multiple pins, according to the software configuration of the pin multiplexing options.
NOTE
The subsystem multiplexing signals are not described in Table 4-1 and Table 4-29.
NOTE
For more information, see the Control Module Register Manual section in the device TRM.