ZHCSI52G August 2016 – March 2019 DRA780 , DRA781 , DRA783 , DRA786
PRODUCTION DATA.
Table 5-37 and Table 5-38 assume testing over the recommended operating conditions and electrical characteristic conditions below (see Figure 5-34, Figure 5-35, Figure 5-36 and Figure 5-37).
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| GNF12 | tacc(DAT) | Data maximum access time (GPMC_FCLK Cycles) | J | cycles | ||
| - | tsu(DV-OEH) | Setup time, read gpmc_ad[15:0] valid before gpmc_oen_ren high | 1.9 | ns | ||
| - | - | th(OEH-DV) | Hold time, read gpmc_ad[15:0] valid after gpmc_oen_ren high | 1 | ns |
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| - | tr(DO) | Rising time, gpmc_ad[15:0] output data | 0.447 | 4.067 | ns | |
| - | - | tf(DO) | Fallling time, gpmc_ad[15:0] output data | 0.43 | 4.463 | ns |
| GNF0 | tw(nWEV) | Pulse duration, gpmc_wen valid time | A (1) | ns | ||
| GNF1 | td(nCSV-nWEV) | Delay time, gpmc_cs[7:0] valid to gpmc_wen valid | B - 0.2 (2) | B + 2.0 (2) | ns | |
| GNF2 | td(CLEH-nWEV) | Delay time, gpmc_ben[1:0] high to gpmc_wen valid | C - 0.2 (3) | C + 2.0 (3) | ns | |
| GNF3 | td(nWEV-DV) | Delay time, gpmc_ad[15:0] valid to gpmc_wen valid | D - 0.2 (4) | D + 2.0 (4) | ns | |
| GNF4 | td(nWEIV-DIV) | Delay time, gpmc_wen invalid to gpmc_ad[15:0] invalid | E - 0.2 (5) | E + 2.0 (5) | ns | |
| GNF5 | td(nWEIV-CLEIV) | Delay time, gpmc_wen invalid to gpmc_ben[1:0] invalid | F - 0.2 (6) | F + 2.0 (6) | ns | |
| GNF6 | td(nWEIV-nCSIV) | Delay time, gpmc_wen invalid to gpmc_cs[7:0] invalid | G - 0.2 (7) | G + 2.0 (7) | ns | |
| GNF7 | td(ALEH-nWEV) | Delay time, gpmc_advn_ale high to gpmc_wen valid | C - 0.2 (3) | C + 2.0 (3) | ns | |
| GNF8 | td(nWEIV-ALEIV) | Delay time, gpmc_wen invalid to gpmc_advn_ale invalid | F - 0.2 (6) | F + 2.0 (6) | ns | |
| GNF9 | tc(nWE) | Cycle time, write cycle time | H (8) | ns | ||
| GNF10 | td(nCSV-nOEV) | Delay time, gpmc_cs[7:0] valid to gpmc_oen_ren valid | I - 0.2 (9) | I + 2.0 (9) | ns | |
| GNF13 | tw(nOEV) | Pulse duration, gpmc_oen_ren valid time | K | ns | ||
| GNF14 | tc(nOE) | Cycle time, read cycle time | L (10) | ns | ||
| GNF15 | td(nOEIV-nCSIV) | Delay time, gpmc_oen_ren invalid to gpmc_cs[7:0] invalid | M - 0.2 (11) | M + 2.0 (11) | ns |
Figure 5-34 GPMC / NAND Flash - Command Latch Cycle Timing(1)
Figure 5-35 GPMC / NAND Flash - Address Latch Cycle Timing(1)
Figure 5-37 GPMC / NAND Flash - Data Write Cycle Timing(1) NOTE
To configure the desired virtual mode the user must set MODESELECT bit and DELAYMODE bitfield for each corresponding pad control register.
The pad control registers are presented Table 4-29 and described in Device TRM, Control Module section.