ZHCSI52G August 2016 – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
Table 5-61, Table 5-62 and Figure 5-51 present Timing Requirements for MDIO.
| No | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| 1 | tc(MDC) | Cycle time, MDC | 400 | ns | |
| 2 | tw(MDCH) | Pulse Duration, MDC High | 160 | ns | |
| 3 | tw(MDCL) | Pulse Duration, MDC Low | 160 | ns | |
| 4 | tsu(MDIO-MDC) | Setup time, MDIO valid before MDC High | 90 | ns | |
| 5 | th(MDIO_MDC) | Hold time, MDIO valid from MDC High | 0 | ns |
| No | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| 6 | tt(MDC) | Transition time, MDC | 5 | ns | |
| 7 | td(MDC-MDIO) | Delay time, MDC High to MDIO valid | 10 | 390 | ns |
Figure 5-51 GMAC MDIO diagrams