ZHCSI52G August 2016 – March 2019 DRA781 , DRA783 , DRA786
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
NOTE
The data specified in Table 5-6 through Table 5-10 are subject to change.
NOTE
The interfaces or signals described in Table 5-6 through Table 5-10 correspond to the interfaces or signals available in multiplexing mode 0 (Function 1).
All interfaces or signals multiplexed on the balls described in these tables have the same DC electrical characteristics, unless multiplexing involves a PHY/GPIO combination in which case different DC electrical characteristics are specified for the different multiplexing modes (Functions).