ZHCSJ33F December 2015 – May 2019 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
PRODUCTION DATA.
Table 3-1 shows a comparison between devices, highlighting the differences.
| FEATURES | DEVICE | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Jacinto 6 EX | Jacinto 6 EP | Jacinto 6 | |||||||||
| DRA756 | DRA755 | DRA754 | DRA752 | DRA751 | DRA750 | DRA746 | DRA745 | DRA744 | |||
| Features | |||||||||||
| CTRL_WKUP_STD_FUSE_DIE_ID_2[31:24] Base PN register bitfield value (3)(4) | 15 (0xF) | 14 (0xE) | 13 (0xD) | 11 (0xB) | 10 (0xA) | 9 (0x9) | 7 (0x7) | 6 (0x6) | 5 (0x5) | ||
| Processors/ Accelerators | |||||||||||
| Speed Grades | P | L | J | P | L | J | P | L | J | ||
| Dual Arm Cortex-A15 Microprocessor Subsystem (MPU) | MPU core 0 | Yes | Yes | Yes | |||||||
| MPU core 1 | Yes | Yes | Yes | ||||||||
| C66x VLIW DSP | DSP1 | Yes | Yes | Yes | |||||||
| DSP2 | Yes | Yes | No | ||||||||
| BitBLT 2D Hardware Acceleration Engine (BB2D) | BB2D | Yes | Yes | Yes | |||||||
| Display Subsystem | VOUT1 | Yes | Yes | Yes | |||||||
| VOUT2 | Yes | Yes | Yes | ||||||||
| VOUT3 | Yes | Yes | Yes | ||||||||
| HDMI | Yes | Yes | Yes | ||||||||
| Embedded Vision Engine (EVE) | EVE1 | Yes | No | No | |||||||
| EVE2 | Yes | No | No | ||||||||
| Dual Arm Cortex-M4 Image Processing Unit (IPU) | IPU1 | Yes | Yes | Yes | |||||||
| IPU2 | Yes | Yes | Yes | ||||||||
| Image Video Accelarator (IVA) | IVA | Yes | Yes | Yes | |||||||
| SGX544 Dual-Core 3D Graphics Processing Unit (GPU) | GPU | Yes | Yes | Yes | |||||||
| Video Input Port (VIP) | VIP1 | vin1a | Yes | Yes | No | ||||||
| vin1b | Yes | Yes | No | ||||||||
| vin2a | Yes | Yes | Yes | ||||||||
| vin2b | Yes | Yes | Yes | ||||||||
| VIP2 | vin3a | Yes | Yes | Yes | |||||||
| vin3b | Yes | Yes | Yes | ||||||||
| vin4a | Yes | Yes | Yes | ||||||||
| vin4b | Yes | Yes | Yes | ||||||||
| VIP3 | vin5a | Yes | Yes | No | |||||||
| vin6a | Yes | Yes | No | ||||||||
| Video Processing Engine (VPE) | VPE | Yes | Yes | Yes | |||||||
| Program/Data Storage | |||||||||||
| On-Chip Shared Memory (RAM) | OCMC_RAM1 | 512KB | 512KB | 512KB | |||||||
| OCMC_RAM2 | 1MB | No | No | ||||||||
| OCMC_RAM3 | 1MB | No | No | ||||||||
| General-Purpose Memory Controller (GPMC) | GPMC | Yes | Yes | Yes | |||||||
| DDR2/DDR3 Memory Controller (2) | EMIF1 | up to 2GB (with optional SECDED) | up to 2GB (with optional SECDED) | up to 2GB | |||||||
| EMIF2 | up to 2GB | up to 2GB | up to 2GB | ||||||||
| Dynamic Memory Manager (DMM) | DMM | Yes | Yes | Yes | |||||||
| Radio Support | |||||||||||
| Audio Tracking Logic (ATL) | ATL | Yes | Yes | Yes | |||||||
| Viterbi Coprocessor (VCP) | VCP1 | Yes | Yes | Yes | |||||||
| VCP2 | Yes | Yes | Yes | ||||||||
| Peripherals | |||||||||||
| Dual Controller Area Network Interface (DCAN) | DCAN1 | Yes | Yes | Yes | |||||||
| DCAN2 | Yes | Yes | Yes | ||||||||
| Enhanced DMA (EDMA) | EDMA | Yes | Yes | Yes | |||||||
| System DMA (DMA_SYSTEM) | DMA_SYSTEM | Yes | Yes | Yes | |||||||
| Ethernet Subsystem (Ethernet SS) | GMAC_SW[0] | MII, RMII, or RGMII | MII, RMII, or RGMII | MII, RMII, or RGMII | |||||||
| GMAC_SW[1] | MII, RMII, or RGMII | MII, RMII, or RGMII | MII, RMII, or RGMII | ||||||||
| General-Purpose I/O (GPIO) | GPIO | up to 247 | up to 247 | up to 247 | |||||||
| Inter-Integrated Circuit Interface (I2C) | I2C | 5 | 5 | 5 | |||||||
| System Mailbox Module | MAILBOX | 13 | 13 | 13 | |||||||
| Media Local Bus Subsystem (MLBSS) | MLB | Yes | Yes | Yes | |||||||
| Multichannel Audio Serial Port (McASP) | McASP1 | 16 serializers | 16 serializers | 16 serializers | |||||||
| McASP2 | 16 serializers | 16 serializers | 16 serializers | ||||||||
| McASP3 | 4 serializers | 4 serializers | 4 serializers | ||||||||
| McASP4 | 4 serializers | 4 serializers | 4 serializers | ||||||||
| McASP5 | 4 serializers | 4 serializers | 4 serializers | ||||||||
| McASP6 | 4 serializers | 4 serializers | 4 serializers | ||||||||
| McASP7 | 4 serializers | 4 serializers | 4 serializers | ||||||||
| McASP8 | 4 serializers | 4 serializers | 4 serializers | ||||||||
| MultiMedia Card/Secure Digital/Secure Digital Input Output Interface (MMC/SD/SDIO) | MMC1 | 1x UHSI 4b | 1x UHSI 4b | 1x UHSI 4b | |||||||
| MMC2 | 1x eMMC™ 8b | 1x eMMC 8b | 1x eMMC 8b | ||||||||
| MMC3 | 1x SDIO 8b | 1x SDIO 8b | 1x SDIO 8b | ||||||||
| MMC4 | 1x SDIO 4b | 1x SDIO 4b | 1x SDIO 4b | ||||||||
| PCI Express 3.0 Port with Integrated PHY | PCIe_SS1 | Yes | Yes | Yes (Single-lane mode) | |||||||
| PCIe_SS2 | Yes | Yes | No | ||||||||
| SATA | SATA | Yes | Yes | Yes | |||||||
| Real-Time Clock Subsystem (RTCSS) | RTCSS | Yes | Yes | Yes | |||||||
| Multichannel Serial Peripheral Interface (McSPI) | McSPI | 4 | 4 | 4 | |||||||
| HDQ1W | HDQ1W | Yes | Yes | Yes | |||||||
| Quad SPI (QSPI) | QSPI | Yes | Yes | Yes | |||||||
| Spinlock Module | SPINLOCK | Yes | Yes | Yes | |||||||
| Keyboard Controller (KBD) | KBD | Yes | Yes | Yes | |||||||
| Timers, General-Purpose | TIMER | 16 | 16 | 16 | |||||||
| Timer, Watchdog | WATCHDOG TIMER | Yes | Yes | Yes | |||||||
| Pulse-Width Modulation Subsystem (PWMSS) | PWMSS1 | Yes | Yes | Yes | |||||||
| PWMSS2 | Yes | Yes | Yes | ||||||||
| PWMSS3 | Yes | Yes | Yes | ||||||||
| Universal Asynchronous Receiver/Transmitter (UART) | UART | 10 | 10 | 10 | |||||||
| Universal Serial Bus (USB3.0) | USB1 (SuperSpeed, Dual-Role-Device [DRD]) | Yes | Yes | Yes | |||||||
| Universal Serial Bus (USB2.0) | USB2 (HighSpeed, Dual-Role-Device [DRD], with embedded HS PHY) | Yes | Yes | Yes | |||||||
| USB3 (HighSpeed, OTG2.0, with ULPI) | Yes | Yes | Yes | ||||||||
| USB4 (HighSpeed, OTG2.0, with ULPI) | Yes | Yes | Yes(1) | ||||||||