ZHCSJ33F December 2015 – May 2019 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
PRODUCTION DATA.
Table 8-31 shows the parameters of the JEDEC DDR2 devices that are compatible with this interface. Generally, the DDR2 interface is compatible with x16 DDR2-800 speed grade DDR2 devices.
| NO. | PARAMETER | MIN | MAX | UNIT |
|---|---|---|---|---|
| CJ21 | JEDEC DDR2 device speed grade(1) | DDR2-800 | ||
| CJ22 | JEDEC DDR2 device bit width | x16 | x16 | Bits |
| CJ23 | JEDEC DDR2 device count(2) | 1 | 2 | Devices |
| CJ24 | JEDEC DDR2 device ball count(3) | 84 | 92 | Balls |