ZHCSJ33F December 2015 – May 2019 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
PRODUCTION DATA.
The minimum stackup for routing the DDR3 interface is a six-layer stack up as shown in Table 8-45. Additional layers may be added to the PCB stackup to accommodate other circuitry, enhance SI/EMI performance, or to reduce the size of the PCB footprint. Complete stackup specifications are provided in Table 8-46.
| LAYER | TYPE | DESCRIPTION |
|---|---|---|
| 1 | Signal | Top routing mostly vertical |
| 2 | Plane | Ground |
| 3 | Plane | Split power plane |
| 4 | Plane | Split power plane or Internal routing |
| 5 | Plane | Ground |
| 6 | Signal | Bottom routing mostly horizontal |
| NO. | PARAMETER | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| PS1 | PCB routing/plane layers | 6 | |||
| PS2 | Signal routing layers | 3 | |||
| PS3 | Full ground reference layers under DDR3 routing region(1) | 1 | |||
| PS4 | Full 1.5-V power reference layers under the DDR3 routing region(1) | 1 | |||
| PS5 | Number of reference plane cuts allowed within DDR routing region(2) | 0 | |||
| PS6 | Number of layers between DDR3 routing layer and reference plane(3) | 0 | |||
| PS7 | PCB routing feature size | 4 | Mils | ||
| PS8 | PCB trace width, w | 4 | Mils | ||
| PS9 | Single-ended impedance, Zo | 50 | 75 | Ω | |
| PS10 | Impedance control(5) | Z-5 | Z | Z+5 | Ω |