ZHCSJ33F December 2015 – May 2019 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
PRODUCTION DATA.
Figure 8-70 shows the CK routing for two DDR3 devices placed on the same side of the PCB. Figure 8-71 shows the corresponding ADDR_CTRL routing.
Figure 8-70 CK Routing for Two Single-Side DDR3 Devices
Figure 8-71 ADDR_CTRL Routing for Two Single-Side DDR3 Devices To save PCB space, the two DDR3 memories may be mounted as a mirrored pair at a cost of increased routing and assembly complexity. Figure 8-72 and Figure 8-73 show the routing for CK and ADDR_CTRL, respectively, for two DDR3 devices mirrored in a single-pair configuration.
Figure 8-72 CK Routing for Two Mirrored DDR3 Devices
Figure 8-73 ADDR_CTRL Routing for Two Mirrored DDR3 Devices