ZHCSJ33F December 2015 – May 2019 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
PRODUCTION DATA.
NOTE
MLB in 6-pin mode may require pullups/ pulldowns on SIG and DAT bus signals.
For additional details, please consult the MLB bus interface specification.
NOTE
For more information, see the Serial Communication Interface / Media Local Bus (MLB) section of the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| mlb_sig | Media Local Bus (MLB) Subsystem signal | IO | AB3 |
| mlb_dat | Media Local Bus (MLB) Subsystem data | IO | AA4 |
| mlb_clk | Media Local Bus (MLB) Subsystem clock | I | AA3 |
| mlbp_sig_p | Media Local Bus (MLB) Subsystem signal differential pair (positive) | IODS | AC1 |
| mlbp_sig_n | Media Local Bus (MLB) Subsystem signal differential pair (negative) | IODS | AC2 |
| mlbp_dat_p | Media Local Bus (MLB) Subsystem data differential pair (positive) | IODS | AA1 |
| mlbp_dat_n | Media Local Bus (MLB) Subsystem data differential pair (negative) | IODS | AA2 |
| mlbp_clk_p | Media Local Bus (MLB) Subsystem clock differential pair (positive) | IOS | AB1 |
| mlbp_clk_n | Media Local Bus (MLB) Subsystem clock differential pair (negative) | IOS | AB2 |