ZHCSIC7H March 2016 – November 2019 DRA722 , DRA724 , DRA725 , DRA726
PRODUCTION DATA.
Table 5-14 summarizes the DC electrical characteristics for LVCMOS OSC Buffers.
| PARAMETER | MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| Signal Names in MUXMODE 0: rtc_osc_xi_clkin32 / rtc_osc_xo | ||||||
| Balls: AE14 / AD14 | ||||||
| 1.8-V Mode | ||||||
| VIH | Input high-level threshold | 0.65 × VDDS | V | |||
| VIL | Input low-level threshold | 0.35 × VDDS | V | |||
| VHYS | Input hysteresis voltage | 150 | mV | |||
| CPAD | Pad capacitance (including package capacitance) | 3 | pF | |||