ZHCSIC7H March 2016 – November 2019 DRA722 , DRA724 , DRA725 , DRA726
PRODUCTION DATA.
CAUTION
The I/O timings provided in Section 7, Timing Requirements and Switching Characteristics are valid only if signals within a single IOSET are used. The IOSETs are defined in Table 7-74, Table 7-77, Table 7-82 and Table 7-89.
NOTE
For more information, see Gigabit Ethernet Switch (GMAC_SW) section in the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| rgmii0_txc | RGMII0 Transmit Clock | O | W9 |
| rgmii0_txctl | RGMII0 Transmit Enable | O | V9 |
| rgmii0_txd3 | RGMII0 Transmit Data | O | V7 |
| rgmii0_txd2 | RGMII0 Transmit Data | O | U7 |
| rgmii0_txd1 | RGMII0 Transmit Data | O | V6 |
| rgmii0_txd0 | RGMII0 Transmit Data | O | U6 |
| rgmii0_rxc | RGMII0 Receive Clock | I | U5 |
| rgmii0_rxctl | RGMII0 Receive Control | I | V5 |
| rgmii0_rxd3 | RGMII0 Receive Data | I | V4 |
| rgmii0_rxd2 | RGMII0 Receive Data | I | V3 |
| rgmii0_rxd1 | RGMII0 Receive Data | I | Y2 |
| rgmii0_rxd0 | RGMII0 Receive Data | I | W2 |
| rgmii1_txc | RGMII1 Transmit Clock | O | D5 |
| rgmii1_txctl | RGMII1 Transmit Enable | O | C2 |
| rgmii1_txd3 | RGMII1 Transmit Data | O | C3 |
| rgmii1_txd2 | RGMII1 Transmit Data | O | C4 |
| rgmii1_txd1 | RGMII1 Transmit Data | O | B2 |
| rgmii1_txd0 | RGMII1 Transmit Data | O | D6 |
| rgmii1_rxc | RGMII1 Receive Clock | I | C5 |
| rgmii1_rxctl | RGMII1 Receive Control | I | A3 |
| rgmii1_rxd3 | RGMII1 Receive Data | I | B3 |
| rgmii1_rxd2 | RGMII1 Receive Data | I | B4 |
| rgmii1_rxd1 | RGMII1 Receive Data | I | B5 |
| rgmii1_rxd0 | RGMII1 Receive Data | I | A4 |
| mii1_rxd1 | MII1 Receive Data | I | C1 |
| mii1_rxd2 | MII1 Receive Data | I | E4 |
| mii1_rxd3 | MII1 Receive Data | I | F5 |
| mii1_rxd0 | MII1 Receive Data | I | E6 |
| mii1_rxclk | MII1 Receive Clock | I | D5 |
| mii1_rxdv | MII1 Receive Data Valid | I | C2 |
| mii1_txclk | MII1 Transmit Clock | I | C3 |
| mii1_txd0 | MII1 Transmit Data | O | C4 |
| mii1_txd1 | MII1 Transmit Data | O | B2 |
| mii1_txd2 | MII1 Transmit Data | O | D6 |
| mii1_txd3 | MII1 Transmit Data | O | C5 |
| mii1_txer | MII1 Transmit Error | I | A3 |
| mii1_rxer | MII1 Receive Data Error | I | B3 |
| mii1_col | MII1 Collision Detect (Sense) | I | B4 |
| mii1_crs | MII1 Carrier Sense | I | B5 |
| mii1_txen | MII1 Transmit Data Enable | O | A4 |
| mii0_rxd1 | MII0 Receive Data | I | V6 |
| mii0_rxd2 | MII0 Receive Data | I | V9 |
| mii0_rxd3 | MII0 Receive Data | I | W9 |
| mii0_rxd0 | MII0 Receive Data | I | U6 |
| mii0_rxclk | MII0 Receive Clock | I | Y1 |
| mii0_rxdv | MII0 Receive Data Valid | I | V2 |
| mii0_txclk | MII0 Transmit Clock | I | U5 |
| mii0_txd0 | MII0 Transmit Data | O | W2 |
| mii0_txd1 | MII0 Transmit Data | O | Y2 |
| mii0_txd2 | MII0 Transmit Data | O | V4 |
| mii0_txd3 | MII0 Transmit Data | O | V5 |
| mii0_txer | MII0 Transmit Error | I | U4 |
| mii0_rxer | MII0 Receive Data Error | I | U7 |
| mii0_col | MII0 Collision Detect (Sense) | I | V1 |
| mii0_crs | MII0 Carrier Sense | I | V7 |
| mii0_txen | MII0 Transmit Data Enable | O | V3 |
| rmii1_crs | RMII1 Carrier Sense | I | V2 |
| rmii1_rxer | RMII1 Receive Data Error | I | Y1 |
| rmii1_rxd1 | RMII1 Receive Data | I | W9 |
| rmii1_rxd0 | RMII1 Receive Data | I | V9 |
| rmii1_txen | RMII1 Transmit Data Enable | O | U5 |
| rmii1_txd1 | RMII1 Transmit Data | O | V5 |
| rmii1_txd0 | RMII1 Transmit Data | O | V4 |
| rmii0_crs | RMII0 Carrier Sense | I | V7 |
| rmii0_rxer | RMII0 Receive Data Error | I | U7 |
| rmii0_rxd1 | RMII0 Receive Data | I | V6 |
| rmii0_rxd0 | RMII0 Receive Data | I | U6 |
| rmii0_txen | RMII0 Transmit Data Enable | O | V3 |
| rmii0_txd1 | RMII0 Transmit Data | O | Y2 |
| rmii0_txd0 | RMII0 Transmit Data | O | W2 |
| mdio_mclk | Management Data Serial Clock | O | AC5 / V1 / B21 / D3 |
| mdio_d | Management Data | IO | AB4 / U4 / B20 / F6 |