ZHCSIC7H March 2016 – November 2019 DRA722 , DRA724 , DRA725 , DRA726
PRODUCTION DATA.
Figure 8-47 shows the CK routing for four DDR3 devices placed on the same side of the PCB. Figure 8-48 shows the corresponding ADDR_CTRL routing.
Figure 8-47 CK Routing for Four Single-Side DDR3 Devices
Figure 8-48 ADDR_CTRL Routing for Four Single-Side DDR3 Devices To save PCB space, the four DDR3 memories may be mounted as two mirrored pairs at a cost of increased routing and assembly complexity. Figure 8-49 and Figure 8-50 show the routing for CK and ADDR_CTRL, respectively, for four DDR3 devices mirrored in a two-pair configuration.
Figure 8-49 CK Routing for Four Mirrored DDR3 Devices
Figure 8-50 ADDR_CTRL Routing for Four Mirrored DDR3 Devices