ZHCSIC7H March 2016 – November 2019 DRA722 , DRA724 , DRA725 , DRA726
PRODUCTION DATA.
NOTE
For more information, see SuperSpeed USB DRD section in the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| Universal Serial Bus 1 | |||
| usb1_dp | USB1 USB2.0 differential signal pair (positive) | IODS | AD12 |
| usb1_dm | USB1 USB2.0 differential signal pair (negative) | IODS | AC12 |
| usb1_drvvbus | USB1 Drive VBUS signal | O | AB10 |
| usb_rxn0(1) | USB1 USB3.0 receiver negative lane | IDS | AF12 |
| usb_rxp0(1) | USB1 USB3.0 receiver positive lane | IDS | AE12 |
| usb_txn0(1) | USB1 USB3.0 transmitter negative lane | ODS | AC11 |
| usb_txp0(1) | USB1 USB3.0 transmitter positive lane | ODS | AD11 |
| Universal Serial Bus 2 | |||
| usb2_dp | USB2 USB2.0 differential signal pair (positive) | IO | AE11 |
| usb2_dm | USB2 USB2.0 differential signal pair (negative) | IO | AF11 |
| usb2_drvvbus | USB2 Drive VBUS signal | O | AC10 |
| Universal Serial Bus 3 | |||
| usb3_ulpi_d0 | USB3 - ULPI 8-bit data bus | IODS | AC3 / V6 |
| usb3_ulpi_d1 | USB3 - ULPI 8-bit data bus | IODS | AC9 / U6 |
| usb3_ulpi_d2 | USB3 - ULPI 8-bit data bus | IO | AC6 / U5 |
| usb3_ulpi_d3 | USB3 - ULPI 8-bit data bus | IO | AC7 / V5 |
| usb3_ulpi_d4 | USB3 - ULPI 8-bit data bus | IO | AC4 / V4 |
| usb3_ulpi_d5 | USB3 - ULPI 8-bit data bus | IO | AD4 / V3 |
| usb3_ulpi_d6 | USB3 - ULPI 8-bit data bus | IO | AB4 / Y2 |
| usb3_ulpi_d7 | USB3 - ULPI 8-bit data bus | IO | AC5 / W2 |
| usb3_ulpi_nxt | USB3 - ULPI next | I | AC8 / U7 |
| usb3_ulpi_dir | USB3 - ULPI bus direction | I | AD6 / V7 |
| usb3_ulpi_stp | USB3 - ULPI stop | O | AB8 / V9 |
| usb3_ulpi_clk | USB3 - ULPI functional clock | I | AB5 / W9 |