ZHCSII1F June 2016 – May 2019 DRA710 , DRA714 , DRA716
PRODUCTION DATA.
NOTE
For more information, see the Memory Subsystem / EMIF Controller section of the device TRM.
NOTE
The index number 1 which is part of the EMIF1 signal prefixes (ddr1_*) listed in Table 4-6, EMIF Signal Descriptions, column "SIGNAL NAME" not to be confused with DDR1 type of SDRAM memories.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| ddr1_csn0 | EMIF1 Chip Select 0 | O | AC19 |
| ddr1_cke | EMIF1 Clock Enable | O | AB18 |
| ddr1_ck | EMIF1 Clock | O | AD21 |
| ddr1_nck | EMIF1 Negative Clock | O | AE21 |
| ddr1_odt0 | EMIF1 On-Die Termination for Chip Select 0 | O | AD18 |
| ddr1_casn | EMIF1 Column Address Strobe | O | AD16 |
| ddr1_rasn | EMIF1 Row Address Strobe | O | AD17 |
| ddr1_wen | EMIF1 Write Enable | O | AE18 |
| ddr1_rst | EMIF1 Reset output (DDR3-SDRAM only) | O | AE17 |
| ddr1_ba0 | EMIF1 Bank Address | O | AE16 |
| ddr1_ba1 | EMIF1 Bank Address | O | AA16 |
| ddr1_ba2 | EMIF1 Bank Address | O | AB16 |
| ddr1_a0 | EMIF1 Address Bus | O | AC18 |
| ddr1_a1 | EMIF1 Address Bus | O | AE19 |
| ddr1_a2 | EMIF1 Address Bus | O | AD19 |
| ddr1_a3 | EMIF1 Address Bus | O | AB19 |
| ddr1_a4 | EMIF1 Address Bus | O | AD20 |
| ddr1_a5 | EMIF1 Address Bus | O | AE20 |
| ddr1_a6 | EMIF1 Address Bus | O | AA18 |
| ddr1_a7 | EMIF1 Address Bus | O | AA20 |
| ddr1_a8 | EMIF1 Address Bus | O | Y21 |
| ddr1_a9 | EMIF1 Address Bus | O | AC20 |
| ddr1_a10 | EMIF1 Address Bus | O | AA21 |
| ddr1_a11 | EMIF1 Address Bus | O | AC21 |
| ddr1_a12 | EMIF1 Address Bus | O | AC22 |
| ddr1_a13 | EMIF1 Address Bus | O | AC15 |
| ddr1_a14 | EMIF1 Address Bus | O | AB15 |
| ddr1_a15 | EMIF1 Address Bus | O | AC16 |
| ddr1_d0 | EMIF1 Data Bus | IO | AA23 |
| ddr1_d1 | EMIF1 Data Bus | IO | AC24 |
| ddr1_d2 | EMIF1 Data Bus | IO | AB24 |
| ddr1_d3 | EMIF1 Data Bus | IO | AD24 |
| ddr1_d4 | EMIF1 Data Bus | IO | AB23 |
| ddr1_d5 | EMIF1 Data Bus | IO | AC23 |
| ddr1_d6 | EMIF1 Data Bus | IO | AD23 |
| ddr1_d7 | EMIF1 Data Bus | IO | AE24 |
| ddr1_d8 | EMIF1 Data Bus | IO | AA24 |
| ddr1_d9 | EMIF1 Data Bus | IO | W25 |
| ddr1_d10 | EMIF1 Data Bus | IO | Y23 |
| ddr1_d11 | EMIF1 Data Bus | IO | AD25 |
| ddr1_d12 | EMIF1 Data Bus | IO | AC25 |
| ddr1_d13 | EMIF1 Data Bus | IO | AB25 |
| ddr1_d14 | EMIF1 Data Bus | IO | AA25 |
| ddr1_d15 | EMIF1 Data Bus | IO | W24 |
| ddr1_d16 | EMIF1 Data Bus | IO | W23 |
| ddr1_d17 | EMIF1 Data Bus | IO | U25 |
| ddr1_d18 | EMIF1 Data Bus | IO | U24 |
| ddr1_d19 | EMIF1 Data Bus | IO | W21 |
| ddr1_d20 | EMIF1 Data Bus | IO | T22 |
| ddr1_d21 | EMIF1 Data Bus | IO | U22 |
| ddr1_d22 | EMIF1 Data Bus | IO | U23 |
| ddr1_d23 | EMIF1 Data Bus | IO | T21 |
| ddr1_d24 | EMIF1 Data Bus | IO | T23 |
| ddr1_d25 | EMIF1 Data Bus | IO | T25 |
| ddr1_d26 | EMIF1 Data Bus | IO | T24 |
| ddr1_d27 | EMIF1 Data Bus | IO | P21 |
| ddr1_d28 | EMIF1 Data Bus | IO | N21 |
| ddr1_d29 | EMIF1 Data Bus | IO | P22 |
| ddr1_d30 | EMIF1 Data Bus | IO | P23 |
| ddr1_d31 | EMIF1 Data Bus | IO | P24 |
| ddr1_dqm0 | EMIF1 Data Mask | O | AE23 |
| ddr1_dqm1 | EMIF1 Data Mask | O | W22 |
| ddr1_dqm2 | EMIF1 Data Mask | O | U21 |
| ddr1_dqm3 | EMIF1 Data Mask | O | P25 |
| ddr1_dqs0 | Data strobe 0 input/output for byte 0 of the 32-bit data bus. This signal is output to the EMIF1 memory when writing and input when reading. | IO | AD22 |
| ddr1_dqsn0 | Data strobe 0 invert | IO | AE22 |
| ddr1_dqs1 | Data strobe 1 input/output for byte 1 of the 32-bit data bus. This signal is output to the EMIF1 memory when writing and input when reading. | IO | Y24 |
| ddr1_dqsn1 | Data strobe 1 invert | IO | Y25 |
| ddr1_dqs2 | Data strobe 2 input/output for byte 2 of the 32-bit data bus. This signal is output to the EMIF1 memory when writing and input when reading. | IO | V24 |
| ddr1_dqsn2 | Data strobe 2 invert | IO | V25 |
| ddr1_dqs3 | Data strobe 3 input/output for byte 3 of the 32-bit data bus. This signal is output to the EMIF1 memory when writing and input when reading. | IO | R24 |
| ddr1_dqsn3 | Data strobe 3 invert | IO | R25 |
| ddr1_vref0 | Reference Power Supply EMIF1 | A | Y20 |