ZHCSII1F June 2016 – May 2019 DRA710 , DRA714 , DRA716
PRODUCTION DATA.
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| 1 | td(TX_CLK-TXD) | Delay time, miin_txclk to transmit selected signals valid | 0 | 25 | ns |
| td(TX_CLK-TX_EN) | |||||
| td(TX_CLK-TX_ER) |
Figure 5-71 GMAC Transmit Interface Timing MIIn operation In Table 5-97 are presented the specific groupings of signals (IOSET) for use with GMAC MII signals.
| SIGNALS | IOSET5 | IOSET6 | ||
|---|---|---|---|---|
| BALL | MUX | BALL | MUX | |
| GMAC MII1 | ||||
| mii1_txd3 | E11 | 8 | ||
| mii1_txd2 | A13 | 8 | ||
| mii1_txd1 | A12 | 8 | ||
| mii1_txd0 | B12 | 8 | ||
| mii1_rxd3 | B10 | 8 | ||
| mii1_rxd2 | A10 | 8 | ||
| mii1_rxd1 | F10 | 8 | ||
| mii1_rxd0 | E10 | 8 | ||
| mii1_col | E13 | 8 | ||
| mii1_rxer | B13 | 8 | ||
| mii1_txer | F11 | 8 | ||
| mii1_txen | D13 | 8 | ||
| mii1_crs | C13 | 8 | ||
| mii1_rxclk | B11 | 8 | ||
| mii1_txclk | C11 | 8 | ||
| mii1_rxdv | D11 | 8 | ||
| GMAC MII0 | ||||
| mii0_txd3 | P2 | 3 | ||
| mii0_txd2 | N1 | 3 | ||
| mii0_txd1 | N3 | 3 | ||
| mii0_txd0 | N4 | 3 | ||
| mii0_rxd3 | T4 | 3 | ||
| mii0_rxd2 | T5 | 3 | ||
| mii0_rxd1 | R2 | 3 | ||
| mii0_rxd0 | R1 | 3 | ||
| mii0_txclk | N2 | 3 | ||
| mii0_txer | L6 | 3 | ||
| mii0_rxer | P3 | 3 | ||
| mii0_rxdv | N5 | 3 | ||
| mii0_crs | P4 | 3 | ||
| mii0_col | L5 | 3 | ||
| mii0_rxclk | N6 | 3 | ||
| mii0_txen | P1 | 3 | ||