ZHCSO16A December   2021  – February 2023 DLPC4430

PRODUCTION DATA  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  System Oscillators Timing Requirements
    7. 6.7  Test and Reset Timing Requirements
    8. 6.8  JTAG Interface: I/O Boundary Scan Application Timing Requirements
    9. 6.9  Port 1 Input Pixel Timing Requirements
    10. 6.10 Port 3 Input Pixel Interface (via GPIO) Timing Requirements
    11. 6.11 DMD LVDS Interface Timing Requirements
    12. 6.12 Synchronous Serial Port (SSP) Interface Timing Requirements
    13. 6.13 Programmable Output Clocks Switching Characteristics
    14. 6.14 Synchronous Serial Port Interface (SSP) Switching Characteristics
    15. 6.15 JTAG Interface: I/O Boundary Scan Application Switching Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 System Reset Operation
        1. 7.3.1.1 Power-Up Reset Operation
        2. 7.3.1.2 System Reset Operation
      2. 7.3.2 Spread Spectrum Clock Generator Support
      3. 7.3.3 GPIO Interface
      4. 7.3.4 Source Input Blanking
      5. 7.3.5 Video Graphics Processing Delay
      6. 7.3.6 Program Memory Flash/SRAM Interface
      7. 7.3.7 Calibration and Debug Support
      8. 7.3.8 Board Level Test Support
    4. 7.4 Device Functional Modes
      1. 7.4.1 Standby Mode
      2. 7.4.2 Active Mode
        1. 7.4.2.1 Normal Configuration
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Recommended MOSC Crystal Oscillator Configuration
      2. 8.2.2 Detailed Design Procedure
  9. 9 Power Supply Recommendations
    1. 9.1 System Power Regulations
    2. 9.2 System Power-Up Sequence
    3. 9.3 Power-On Sense (POSENSE) Support
    4. 9.4 System Environment and Defaults
      1. 9.4.1 DLPC4430 System Power-Up and Reset Default Conditions
      2. 9.4.2 1.15V System Power
      3. 9.4.3 1.8V System Power
      4. 9.4.4 3.3V System Power
      5. 9.4.5 Power Good (PWRGOOD) Support
      6. 9.4.6 5V Tolerant Support
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 PCB Layout Guidelines for Internal DLPC4430 Power
      2. 10.1.2 PCB Layout Guidelines for Auto-Lock Performance
      3. 10.1.3 DMD Interface Considerations
      4. 10.1.4 Layout Example
      5. 10.1.5 Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1 第三方产品免责声明
    2. 11.2 Device Support
      1. 11.2.1 Video Timing Parameter Definitions
      2. 11.2.2 Device Nomenclature
      3. 11.2.3 Device Markings
        1. 11.2.3.1 Device Marking
    3. 11.3 Documentation Support
      1. 11.3.1 Related Documentation
    4. 11.4 接收文档更新通知
    5. 11.5 支持资源
    6. 11.6 Trademarks
    7. 11.7 静电放电警告
    8. 11.8 术语表
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

PCB Layout Guidelines for Internal DLPC4430 Power

The following guidelines to achieve desired controller performance relative to internal PLLs are recommended:

  • The DLPC4430 controller contains four PLLs (PLLM1, PLLM2, PLLD and PLLS), each of which have a dedicated 1.15V digital supply, and three (PLLM1, PLLM2 and PLLD) which have a dedicated 1.8-V analog supply. It is important to have filtering on the supply pins that covers a broad frequency range. Each 1.15V PLL supply pin must have individual high frequency filtering in the form of a ferrite bead and a 0.1µF ceramic capacitor. These components must be located very close to the individual PLL supply balls. The impedance of the ferrite bead must be greater than that of the capacitor at frequencies above 10MHz. The 1.15V to the PLL supply pins must also have low frequency filtering in the form of an RC filter. This filter can be common to all the PLLs. The voltage drop across the resistor is limited by the 1.15V regulator tolerance and the DLPC4430 device voltage tolerance. A resistance of 0.36 Ω and a 100 µF ceramic are recommended.
  • The analog 1.8V PLL power pins must have a similar filter topology as the 1.15V. In addition, it is recommended that the 1.8V be generated with a dedicated linear regulator.
  • When designing the overall supply filter network, care must be taken to ensure no resonance occurs. Particular care must be taken around the 1 to 2MHz band, as this coincides with the PLL natural loop frequency.

GUID-F3DDABE1-3DC7-4CE9-BC5A-576C17157374-low.jpgFigure 10-1 PLL Filter Layout

High frequency decoupling is required for both 1.15V and 1.8V PLL supplies and must be provided as close as possible to each of the PLL supply package pins. It is recommended to place decoupling capacitors under the package on the opposite side of the board. Use high quality, low-ESR, monolithic, surface mount capacitors. Typically 0.1µF for each PLL supply is sufficient. The length of a connecting trace increases the parasitic inductance of the mounting and thus, tracing should be avoided, allowing the via to butt up against the land itself. Additionally, the connecting trace has to be made as wide as possible. Further improvement can be made by placing vias to the side of the capacitor lands or doubling the number of vias.

The location of bulk decoupling depends on the system design.