ZHCSO16A December 2021 – February 2023 DLPC4430
PRODUCTION DATA
| I/O(1) | MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|
| ELECTRICAL | |||||||
| VDD33 | 3.3-V supply voltage, I/O | 3.135 | 3.3 | 3.465 | V | ||
| VDD18 | 1.8-V supply voltage, LVDS and DRAM | 1.71 | 1.8 | 1.89 | V | ||
| VDD11 | 1.15-V supply voltage, core logic | 1.100 | 1.15 | 1.200 | V | ||
| VDD_PLLD | 1.8-V supply voltage, PLL analog | 1.71 | 1.8 | 1.89 | V | ||
| VDD_PLLM1 | 1.8-V supply voltage, PLL analog | 1.71 | 1.8 | 1.89 | V | ||
| VDD_PLLM2 | 1.8-V supply voltage, PLL analog | 1.71 | 1.8 | 1.89 | V | ||
| VDD_PLLD | 1.8-V supply voltage, PLL analog | 1.090 | 1.15 | 1.200 | V | ||
| VDD_PLLM1 | 1.8-V supply voltage, PLL analog | 1.090 | 1.15 | 1.200 | V | ||
| VDD_PLLM2 | 1.8-V supply voltage, PLL analog | 1.090 | 1.15 | 1.200 | V | ||
| VDD_PLLS | 1.8-V supply voltage, PLL analog | 1.090 | 1.15 | 1.200 | V | ||
| VI | Input voltage | USB (9) | 0 | VDD33 | V | ||
| OSC (10) | 0 | VDD33 | |||||
| 3.3-V LVTTL (1,2,3,4) | 0 | VDD33 | |||||
| 3.3-V I2C (8) | 0 | VDD33 | |||||
| vo | Output voltage | USB (8) | 0 | VDD33 | V | ||
| 3.3-V LVTTL (1,2,3,4) | 0 | VDD33 | |||||
| 3.3-V I2C (8) | 0 | VDD33 | |||||
| 1.8-V LVDS (7) | 0 | VDD33 | |||||
| TA | Operating ambient temperature range | See(2)(3) | 0 | 55 | °C | ||
| TC | Operating top center case temperature | See(3)(4) | 0 | 109.16 | °C | ||
| TJ | Operating junction temperature | 0 | 111 | °C | |||