ZHCSCM1F July 2014 – November 2020 DLPC3430 , DLPC3435
PRODUCTION DATA
| PIN(1) | I/O | TYPE(3) | DESCRIPTION(2) | |||||
|---|---|---|---|---|---|---|---|---|
| NAME | NO. | |||||||
| GPIO_19 | M15 | I/O | 1 | General purpose I/O 19 (hysteresis buffer). Optional GPIO. If unused TI recommends this pin be configured as a logic zero GPIO output and left unconnected. Otherwise this pin requires an external pullup or pulldown to avoid a floating GPIO input. | ||||
| GPIO_18 | M14 | I/O | 1 | General purpose I/O 18 (hysteresis buffer). Options:
| ||||
| GPIO_17 | L15 | I/O | 1 | General purpose I/O 17 (hysteresis buffer). Optional GPIO. If unused TI recommends this pin be configured as a logic zero GPIO output and left unconnected. Otherwise this pin requires an external pullup or pulldown to avoid a floating GPIO input. | ||||
| GPIO_16 | L14 | I/O | 1 | General purpose I/O 16 (hysteresis buffer). Optional GPIO. If unused TI recommends this pin be configured as a logic zero GPIO output and left unconnected. Otherwise this pin requires an external pullup or pulldown to avoid a floating GPIO input. | ||||
| GPIO_15 | K15 | I/O | 1 | General purpose I/O 15 (hysteresis buffer). Optional GPIO. If unused TI recommends this pin be configured as a logic zero GPIO output and left unconnected. Otherwise this pin requires an external pullup or pulldown to avoid a floating GPIO input. | ||||
| GPIO_14 | K14 | I/O | 1 | General purpose I/O 14 (hysteresis buffer). Optional GPIO. If unused TI recommends this pin be configured as a logic zero GPIO output and left unconnected. Otherwise this pin requires an external pullup or pulldown to avoid a floating GPIO input. | ||||
| GPIO_13 | J15 | I/O | 1 | General purpose I/O 13 (hysteresis buffer). Optional GPIO. If unused TI recommends this pin be configured as a logic zero GPIO output and left unconnected. Otherwise this pin requires an external pullup or pulldown to avoid a floating GPIO input. | ||||
| GPIO_12 | J14 | I/O | 1 | General purpose I/O 12 (hysteresis buffer). Optional GPIO. If unused TI recommends this pin be configured as a logic zero GPIO output and left unconnected. Otherwise this pin requires an external pullup or pulldown to avoid a floating GPIO input. | ||||
| GPIO_11 | H15 | I/O | 1 | General purpose I/O 11 (hysteresis buffer). Options:
| ||||
| GPIO_10 | H14 | I/O | 1 | General Purpose I/O 10 (hysteresis buffer). Options:
| ||||
| GPIO_09 | G15 | I/O | 1 | General purpose I/O 09 (hysteresis buffer). Optional GPIO. If unused TI recommends this pin be configured as a logic zero GPIO output and left unconnected. Otherwise this pin requires an external pullup or pulldown to avoid a floating GPIO input. | ||||
| GPIO_08 | G14 | I/O | 1 | General purpose I/O 08 (hysteresis buffer). Normal mirror parking request (active low): To be driven by the PROJ_ON output of the host. A logic low on this signal causes the DLPC34xx to PARK the DMD, but it does not power down the DMD (the DLPAxxxx does that instead). At power-up, GPIO_08 must remain high until HOST_IRQ goes low (see Section 9.3). | ||||
| GPIO_07 | F15 | I/O | 1 | General purpose I/O 07 (hysteresis buffer). If unused TI recommends this pin be configured as a logic zero GPIO output and left unconnected. Otherwise this pin requires an external pullup or pulldown to avoid a floating GPIO input. | ||||
| GPIO_06 | F14 | I/O | 1 | General purpose I/O 06 (hysteresis buffer). Optional GPIO. If unused TI recommends this pin be configured as a logic zero GPIO output and left unconnected. Otherwise this pin requires an external pullup or pulldown to avoid a floating GPIO input. | ||||
| GPIO_05 | E15 | I/O | 1 | General purpose I/O 05 (hysteresis buffer). Optional GPIO. If unused TI recommends this pin be configured as a logic zero GPIO output and left unconnected. Otherwise this pin requires an external pullup or pulldown to avoid a floating GPIO input. | ||||
| GPIO_04 | E14 | I/O | 1 | General purpose I/O 04 (hysteresis buffer). Options:
| ||||
| GPIO_03 | D15 | I/O | 1 | General purpose I/O 03 (hysteresis buffer). SPI1_CSZ0 (active low output): SPI1 chip select 0 signal. This pin is typically connected to the DLPAxxxx SPI_CSZ pin. Requires an external pullup resistor to deactivate this signal during reset and auto-initialization processes. | ||||
| GPIO_02 | D14 | I/O | 1 | General purpose I/O 02 (hysteresis buffer). Options:
| ||||
| GPIO_01 | C15 | I/O | 1 | General purpose I/O 01 (hysteresis buffer). Options:
| ||||
| GPIO_00 | C14 | I/O | 1 | General purpose I/O 00 (hysteresis buffer). SPI1_DIN (input): SPI1 data input signal. This pin is typically connected to the DLPAxxxx SPI_DOUT pin. | ||||
| GPIO_02 | GPIO_01 | Number of DSI Data Lanes |
|---|---|---|
| DSI Lane Config 1 | DSI Lane Config 0 | |
| 0 | 0 | 1 |
| 0 | 1 | 2 |
| 1 | 0 | 3 |
| 1 | 1 | 4 |