ZHCSCM1F July 2014 – November 2020 DLPC3430 , DLPC3435
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Clock lane | Frequency | 80 | 235 | MHz | |
| Data lane | Effective data rate | 160 | 470 | Mbps | |
| Number of data lanes | Selectable | 1 | 4 | Lanes | |
| tHS-PREPARE+ tHS-ZERO | During a LP to HS transition, the time that the transmitter drives the HS-0 state prior to transmitting the synchronization sequence | 80 MHz to 94 MHz HS Clock | 565 | ns | |
| 95 MHz to 235 MHz HS Clock(1) | 465(2) | ns | |||
| tHS-SETTLE | Time interval during which the HS receiver ignores any data lane HS transitions, starting from the beginning of THS-PREPARE; the HS receiver ignores any data lane transitions before the minimum value, and responds to any data lane transitions after the maximum value | 80 MHz to 94 MHz HS Clock | 565(3) | ns | |
| 95 MHz to 235 MHz HS Clock | 465(3) | ns |