Table 7-1 Supported Input Source
Ranges(1)(2)
| INTERFACE |
FORMAT(3) |
IMAGE TYPE |
SOURCE
RESOLUTION RANGE (pixels) |
FRAME RATE RANGE (Hz) |
| HORIZONTAL |
VERTICAL |
| Landscape |
Portrait(4) |
Landscape |
Portrait(4) |
| Parallel |
RGB888, YCrCb888,
RGB666, YCrCb666, RGB565, YCrCb565, YCrCb4:2:2 |
2D only |
320 |
N/A |
180 |
N/A |
48 to 60 |
| DSI(5) |
2D only |
320 |
N/A |
180 |
N/A |
48 to 60 |
(1) The application must remain within specifications for all source interface
parameters such as maximum clock rate and maximum line rate.
(2) To achieve the ranges stated, the firmware must support the source parameters.
Review the firmware release notes or contact TI to determine the latest
available frame rate and input resolution support for a given firmware
image.
(3) Bits per pixel does not necessarily equal the number of data pins used on the
DLPC34xx controller.
(4) Rotation of the image into
Portrait orientation is not supported for this chipset.
(5) Applications may require up to four DSI lanes in order to fully utilize the
available DSI bandwidth (and therefore achieve the maximum display rates and
resolutions).