ZHCSE88A October 2015 – February 2023 DLPA3005
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage range | PWR_VIN, PWR1,2,3,4,5,6,7_VIN, VINA, ILLUM_VIN, ILLUM_A,B_VIN, DRST_VIN | 6 | 20 | V |
| CH1,2,3_SWITCH, ILLUM_A,B_FB | –0.1 | 20 | ||
| PROJ_ON | –0.1 | 6 | ||
| PWR1,2,5,6,7_FB | –0.1 | 5 | ||
| ACMPR_REF, CH_SEL_0,1, SPI_CLK, SPI_MOSI, SPI_SS_Z | –0.1 | 3.6 | ||
| RLIM_BOT_K_1,2 | –0.1 | 0.1 | ||
| ACMPR_IN_1,2,3, LABB_IN_LABB | –0.1 | 1.5 | ||
| SPI_VIN | 1.7 | 3.6 | ||
| RLIM_K_1,2 | –0.1 | 0.25 | ||
| ILLUM_A,B_COMP1,2 | –0.1 | 5.7 | ||
| Ambient temperature range | 0 | 70 | °C | |
| Operating junction temperature | 0 | 120 | °C | |