ZHCSE88A October 2015 – February 2023 DLPA3005
PRODUCTION DATA
The DLPA3005 has the capability to flag for several faults in the system, such as overheating, power good and over voltage faults. If a certain fault condition occurs one or more bits in the interrupt register will be set. The setting of a bit in the Main Status register triggers an interrupt event, which pulls down the INT_Z pin. Interrupts can be masked by setting the respective MASK bits in the Interrupt Mask register. Setting a MASK bit prevents the INT_Z from being pulled low for the particular fault condition. Some high-level faults comprise multiple low-level faults. The high-level faults can be read in Main Status register, while the lower-level faults can be read in Detailed status register1 through Detailed status register 4. #GUID-1E3CB5AD-2F0C-4523-A9B1-87774D67078A/DLPS041294 provides an overview of the faults and how they are related.
| HIGH-LEVEL | MID-LEVEL | LOW-LEVEL |
|---|---|---|
| SUPPLY_FAULT | DMD_FAULT | DMD_PG_FAULT |
| BUCK_DMD1_PG_FAULT | ||
| BUCK_DMD1_OV_FAULT | ||
| BUCK_DMD2_PG_FAULT | ||
| BUCK_DMD2_OV_FAULT | ||
| LDO_GP1_PG_FAULT / LDO_DMD1_PG_FAULT | ||
| LDO_GP1_OV_FAULT / LDO_DMD1_OV_FAULT | ||
| LDO_GP2_PG_FAULT / LDO_DMD2_PG_FAULT | ||
| LDO_GP2_OV_FAULT / LDO_DMD2_OV_FAULT | ||
| BUCK_GP2_PG_FAULT | ||
| BUCK_GP2_OV_FAULT | ||
| ILLUM_FAULT | ILLUM_BC1_PG_FAULT | |
| ILLUM_BC1_OV_FAULT | ||
| ILLUM_BC2_PG_FAULT | ||
| ILLUM_BC2_OV_FAULT | ||
| PROJ_ON_INT | ||
| TS_SHUT | ||
| TS_WARN | ||