ZHCSOK9A october 2021 – june 2023 DLPA300
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| ELECTRICAL | |||||
| P12V | Load supply voltage | 14 | V | ||
| VRESET_SWL | Reset supply switching inductor connection point | (VRESET_SWL-VRESET_RAIL ) | –1 | V | |
| VBIAS_RAIL | Internally-used VBIAS supply rail | (VBIAS_RAIL-VRESET_RAIL) | 60 | V | |
| VOFFSET_RAIL | Internally-used VOFFSET supply rail | (VOFFSET_RAIL-VRESET_RAIL) | 40.5 | V | |
| VIN | Logic inputs | –0.3 | 7 | V | |
| VOUT | Open drain logic outputs | 7 | V | ||
| ENVIRONMENTAL | |||||
| TJ(max) | Maximum junction temperature | 125 | °C | ||
| TA | Operating temperature | 0 | 75 | °C | |
| Tstg | Storage temperature | –55 | 150 | °C | |