ZHCSNL5A March 2021 – May 2022 DLP650TE
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Window material designation | Corning EagleXG | ||||
Window refractive index | at wavelength 546.1 nm | 1.5119 | |||
Window transmittance, average over the wavelength range 420-680 nm | Applies to all angles 0-30 AOI (1)(2) | 97.8% | |||
Window transmittance, average over the wavelength range 420-680 nm | Applies to all angles 30-45 AOI (1)(2) | 96.4% |