ZHCSNL5A March 2021 – May 2022 DLP650TE
PRODUCTION DATA
SYMBOL | PARAMETER | MIN | MAX | UNIT |
---|---|---|---|---|
TDMD | DMD storage temperature | –40 | 80 | ºC |
TDP-AVG | Average dew point temperature (non-condensing) (1) | 28 | ºC | |
TDP-ELR | Elevated dew point temperature range (non-condensing) (2) | 28 | 36 | ºC |
CTELR | Cumulative time in the elevated dew point temperature range | 24 | Months |