ZHCSNL5A March 2021 – May 2022 DLP650TE
PRODUCTION DATA
The DLP650TE DMD combined with DLPC7540 digital controller and a power management device provides full 4-K UHD resolution for bright, colorful display applications. A typical display system using laser phosphor illumination combines the DLP650TE DMD, DLPC7540 display controller, TPS65145 voltage regulator and DLPA100 PMIC and motor driver. Figure 8-1 shows a system block diagram for this configuration of the DLP 0.65” 4-K UHD chipset and additional system components needed. See Figure 8-2 for a block diagram showing the system components needed along with the lamp configuration of the DLP 0.65” 4-K UHD chipset. The components include DLP650TE DMD, DLPC7540 display controller and DLPA100 PMIC and motor driver and a TPS65145 PMIC.