ZHCSNL5A March 2021 – May 2022 DLP650TE
PRODUCTION DATA
Parameter Name | Description | MIN | MAX | UNIT |
---|---|---|---|---|
Supply Voltage | ||||
VDD | Supply voltage for LVCMOS core logic and LVCMOS low speed interface (LSIF) (1) | –0.5 | 2.3 | V |
VDDA | Supply voltage for high speed serial interface (HSSI) receivers (1) | –0.3 | 2.2 | V |
VOFFSET | Supply voltage for HVCMOS and micromirror electrode (1)(2) | –0.5 | 11 | V |
VBIAS | Supply voltage for micromirror electrode (1) | –0.5 | 17 | V |
VRESET | Supply voltage for micromirror electrode (1) | –13 | 0.5 | V |
| VDDA – VDD | | Supply voltage delta (absolute value) (3) | 0.3 | V | |
| VBIAS – VOFFSET | | Supply voltage delta (absolute value) (4) | 11 | V | |
| VBIAS – VRESET | | Supply voltage delta (absolute value) (5) | 30 | V | |
Input Voltage | ||||
Input voltage for other inputs – LSIF and LVCMOS (1) | –0.5 | 2.45 | V | |
Input voltage for other inputs – HSSI (1)(6) | –0.2 | VDDA | V | |
Low speed interface (LSIF) | ||||
fCLOCK | LSIF clock frequency (LS_CLK) | 130 | MHz | |
| VID | | LSIF differential input voltage magnitude (6) | 810 | mV | |
IID | LSIF differential input current(7) | 10 | mA | |
High speed serial interface (HSSI) | ||||
fCLOCK | HSSI clock frequency (DCLK) | 1.65 | GHz | |
| VID | | HSSI differential input voltage magnitude Data Lane (6) | 700 | mV | |
| VID | | HSSI differential input voltage magnitude Clock Lane (6) | 700 | mV | |
Environmental | ||||
TARRAY | Temperature, operating(8) | 0 | 90 | °C |
TARRAY | Temperature, non-operating(8) | –40 | 90 | °C |
TDP | Dew point temperature, operating and non-operating (non-condensing) | 81 | ºC |