ZHCSJ40 December 2018 DAC8742H
PRODUCTION DATA.
The modem status register is a read/write register. When an event occurs, the corresponding bit to indicate that event is set to a logic 1 in this register. The status bits are sticky, meaning they are not cleared unless a 1 is written to the corresponding bit position, except for carrier detect, or CD, which responds based on the presences of a carrier, the FIFO level registers, which respond based on the conditions of the FIFOs, and JAB_OFF and JAB_ON which represent the current status of the jabber inibhior. CTS will assert after RTS is set and no carrier is present if not operating in full-duplex mode.
MODEM_STATUS is shown in Figure 25 and described in Table 6.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RST | JAB_OFF | JAB_ON | GAP | FRAME | PARITY | WDT | CRC |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FIFO_M2D LEVEL | FIFO_M2D FULL | FIFO_M2D EMPTY | FIFO_D2M LEVEL | FIFO_D2M FULL | FIFO_D2M EMPTY | CD | CTS |
R/W | R/W | R/W | R/W | R/W | R/W | R | R |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | RST | R/W | 0 | A reset has occurred |
14 | JAB_OFF | R/W | 0 | This bit goes high when the jabber inhibitor timeout period has expired |
13 | JAB_ON | R/W | 0 | This bit goes high when the jabber inhibitor has been triggered |
12 | GAP | R/W | 0 | A gap error in HART mode |
11 | FRAME | R/W | 0 | A frame error in HART mode or a 1/2 bit slip in FF/PA mode |
10 | PARITY | R/W | 0 | A Parity error in HART mode |
9 | WDT | R/W | 0 | The watch-dog timer has expired |
8 | CRC | R/W | 0 | An incorrect CRC word was provided in a read or write command |
7 | FIFO_M2D_LEVEL | R/W | 0 | The receive FIFO is at the programmed level |
6 | FIFO_M2D_FULL | R/W | 0 | The receive FIFO is full |
5 | FIFO_M2D_EMPTY | R/W | 0 | The receive FIFO is empty |
4 | FIFO_D2M_LEVEL | R/W | 0 | The transmit FIFO is at the programmed level |
3 | FIFO_D2M_FULL | R/W | 0 | The transmit FIFO is full |
2 | FIFO_D2M_EMPTY | R/W | 0 | The transmit FIFO is empty |
1 | CD | R | 0 | In HART mode, a valid carrier has been detected |
0 | CTS | R | 0 | In HART mode, the modem is cleared to send data and the modulator is active |