ZHCSJ40 December 2018 DAC8742H
PRODUCTION DATA.
This register controls the SPI watch-dog timer, internal reference, CRC mode, IRQ pin behavior, and SDO pin behavior.
CONTROL is shown in Figure 23 and described in Table 4.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
WDTO | WDT | RESERVED | |||||
R/W | R/W | R | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PDVREF | RESERVED | CRC_EN | IRQ_POL | IRQ_LEVEL | SDO_Z | SDO_B |
R | R/W | R | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description | |||
---|---|---|---|---|---|---|---|
15-13 | WDTO | R/W | 100 |
SPI Watch-dog Timer (based on 3.6864MHz Clock) |
|||
D15 | D14 | D13 | Timeout Period | ||||
0 | 0 | 0 | 50 ms | ||||
0 | 0 | 1 | 100 ms | ||||
0 | 1 | 0 | 500 ms | ||||
0 | 1 | 1 | 1 second | ||||
1 | 0 | 0 | 2 seconds (default) | ||||
1 | 0 | 1 | 3 seconds | ||||
1 | 1 | 0 | 4 seconds | ||||
1 | 1 | 1 | 5 seconds | ||||
12 | WDT | R/W | 0 | 0 = SPI Watch-dog Timer Disabled (default)
1 = SPI Watch-dog Timer Enabled |
|||
11-7 | RESERVED | R | 00000 | Reserved | |||
6 | PDVREF | R/W | 1 | This bit is only functional if the hardware reference enabled is enabled.
0 = Internal reference is powered down 1 = Internal reference is powered up (default) |
|||
5 | RESERVED | R | 0 | Reserved | |||
4 | CRC_EN | R/W | 0 | 0 = No CRC (default)
1 = CRC is enabled |
|||
3 | IRQ_POL | R/W | 0 | 0 = IRQ is active low (default)
1 = IRQ is active high |
|||
2 | IRQ_LEVEL | R/W | 0 | 0 = IRQ creates a pulse for edge sensitivity (default)
1 = IRQ asserts to a level until MODEM STATUS is read |
|||
1 | SDO_Z | R/W | 1 | 0 = SDO will be driven during writes and read requests
1 = SDO will be HiZ during writes requests (default) |
|||
0 | SDO_B | R/W | 0 | 0 = SDO will remain filled from last frame (default)
1 = SDO will clear with the beginning of each frame |