ZHCSKJ2A November 2019 – April 2020 DAC60502 , DAC70502 , DAC80502
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DAC-DATA [15:0] | |||||||||||||||
W-0000h when RSTSEL = 0 or reset = 8000h when RSTSEL = 1 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | BRDCAST-DATA [15:0] | W | 0000h when RSTSEL = 0
or 8000h when RSTSEL = 1 |
Writing to the BRDCAST register forces those DAC channels who have been set to broadcast in the SYNC register to update its active register data to the BRDCAST-DATA one. Data is MSB aligned in straight binary format and follows the format below: DAC80502: { DATA[15:0] } DAC70502: { DATA[13:0], x, x } DAC60502: { DATA[11:0], x, x, x, x} x – Don’t care bits |