ZHCSKJ2A November 2019 – April 2020 DAC60502 , DAC70502 , DAC80502
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | RESOLUTION | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 0 | 1 | ||
| R-0h | R/W-0000h (DAC80502) or 0001h (DAC70502) or 0020h (DAC60502) | R-0h | R-0h | R-1h | R-0h | R-0h | R-0h | R-0h | R-1h | R-0h | R-1h | R-0h | R-1h | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R | 0h | RESERVED |
| 14-12 | RESOLUTION | R | 0000h (DAC80502)
0001h (DAC70502) 0020h (DAC60502) |
DAC Resolution:
0000h (DAC80502 16-bit) 0001h (DAC70502 14-bit) 0020h (DAC60502 12-bit) |
| 11-0 | RESERVED | R | 0215h | RESERVED |