ZHCSKJ2A November 2019 – April 2020 DAC60502 , DAC70502 , DAC80502
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | LDAC | SOFT-RESET [3:0] | |||||||||||||
| R/W-0h | W-0h | W-0h | |||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-5 | RESERVED | RW | 0h | RESERVED |
| 4 | LDAC | W | 0h | Set this bit to 1 to synchronously load those DACs who have been set in synchronous mode in the SYNC register. This is a self resetting bit. |
| 3-0 | SOFT-RESET [3:0] | W | 0h | When set to the reserved code 1010 resets the device to its default state. This is a self resetting bit. |