ZHCSLN8A November 2020 – May 2021 DAC61404 , DAC81404
PRODUCTION DATA
| PARAMETER | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|
| fSCLK | SCLK frequency | 12.5 | MHz | ||
| tSCLKHIGH | SCLK high time | 33 | ns | ||
| tSCLKLOW | SCLK low time | 33 | ns | ||
| tSDIS | SDIN setup | 10 | ns | ||
| tSDIH | SDIN hold | 10 | ns | ||
| tCSS | SYNC to SCLK falling edge setup | 30 | ns | ||
| tCSH | SCLK falling edge to SYNC rising edge | 10 | ns | ||
| tCSHIGH | SYNC high time | 50 | ns | ||
| tSDOZ | SDO driven to tri-state mode | 0 | 30 | ns | |
| tSDODLY | SDO output delay from SCLK rising edge | 0 | 30 | ns | |